arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
LDL-US-0100-B Illustration similar

LDL-US-0100-B

Flat linear module
Flat linear module LDL, electrical, Linear direct drive, Roller guide, driven slide, Supported version

  • Max. stroke: 3800 mm
  • Max. driving force: 250 N
Drive concept Linear direct drive
Max. stroke H [mm] 3800
Max. driving force [N] 250
Nominal force [N] 105
Max. payload (horizontal) [kg] 10
Repeat accuracy [mm] ± 0.01
Max. speed [m/s] 4
Max. acceleration [m/s²] 40
Max. current [A] 7.5
Max. standstill current [A] 1.8
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 40
Weight slide and motor [kg] 2.87
Weight of end plates [kg] 0.34
Additional mass per 100 mm stroke [kg] 0.88
Length X [mm] 299
Width Y [mm] 118
Height Z [mm] 66
Moment Mx max. [Nm] 266
Moment My max. [Nm] 860
Moment Mz max. [Nm] 860
Force Fy max. [N] 8308
Force Fz max. [N] 8308
Force -Fz max. [N] 8308

General notes about the series

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Guidance
Roller guide

Drive
Linear direct drive based on a 3-phase, electronically commutated and permanently excited AC synchronous liner motor

Stroke measuring system
Contactless, magnetic measuring system with incremental and absolute variants; with HIPERFACE®, 1Vss and DRIVE-CLiQ interfaces.

Profile
Aluminum profile with ground profiled rail guide

Slide
Aluminum slide, primary part and measuring system reading head directly integrated

Scope of delivery
Accessory pack with centering sleeves and assembly and operating manual with declaration of incorporation

Drive controller
Bosch Rexroth IndraDrive and Siemens SINAMICS drive control units supported as standard; matching parameters supplied on DVD, other manufacturers available on request.

Warranty
24 months

Service life characteristics
on request