LDN-US-0100
- Course max.: 2700 mm
- Force max. d'entraînement: 250 N
Technical details
| Drive concept | Linear direct drive |
|---|---|
| Max. stroke H [mm] | 2700.0 |
| Max. driving force [N] | 250.0 |
| Nominal force [N] | 120.0 |
| Max. payload (horizontal) [kg] | 15.0 |
| Repeat accuracy [mm] | ± 0.01 |
| Max. speed [m/s] | 4.0 |
| Max. acceleration [m/s²] | 40.0 |
| Max. current [A] | 7.5 |
| Max. standstill current [A] | 2.07 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 40.0 |
| Weight slide and motor [kg] | 3.75 |
| Weight of end plates [kg] | 0.84 |
| Additional mass per 100 mm stroke [kg] | 0.97 |
| Length X [mm] | 250.0 |
| Width Y [mm] | 95.0 |
| Height Z [mm] | 146.5 |
| Moment Mx max. [Nm] | 264.0 |
| Moment My max. [Nm] | 936.0 |
| Moment Mz max. [Nm] | 936.0 |
| Force Fy max. [N] | 12080.0 |
| Force Fz max. [N] | 12080.0 |
| Force -Fz max. [N] | 12080.0 |
| Length A [mm] | 190.0 |
| Length L [mm] | 250.0 |
| Length L1 [mm] | 220.0 |
| Length L2 [mm] | 125.0 |
| Supported version | yes |
Dimensions and maximum loads
Dimensions and maximum loads
The forces and torques shown here are maximum values for static loading.
General notes about the series
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
How to get to the online configurator
The configurator is either linked on the SCHUNK website via the appropriate linear unit or can https://schunk.com/de/de/konfigurator-linearmodule called up directly.
Guidance
Roller guide
Drive
Linear direct drive based on a 3-phase, electronically commutated and permanently excited AC synchronous liner motor
Stroke measuring system
Contactless, magnetic measuring system with incremental and absolute variants; with HIPERFACE®, 1Vss and DRIVE-CLiQ interfaces.
Profile
Aluminum press-drawn section with ground steel guide strips
Slide
Aluminum slide, primary part and measuring system reading head directly integrated
Scope of delivery
Accessory kit with centering sleeves, safety information (product-specific instructions are available online)
Drive controller
Consultation on parameter settings for drive controllers from BOSCH (EcoDrive CS, IndraDrive and IndraDrive CS) and Siemens (Sinamics S120). Provision of motor data sheets for other drive controllers. Commissioning support on request.
Warranty
24 months
Service life characteristics
on request