VERO-S NSL turn demonstrates its advantages on mill/turn centers. Devices can be clamped extremely rigidly and securely due to the high pull-down forces of VERO-S NSL turn.
1) Flexible short taper (radially rigid, axially flexible)
2) Actuation for the turbo function
3) Visual display for turbo monitoring
4) Actuation for opening the modules
5) Positioning via the centering pin
6) Locating bolts for orientation on the machine table
7) Fastening by means of T-nuts on the machine table
8) Quick-change pallet system NSE plus 138
9) Ring-shaped air distribution
10) The clamping slides are always oriented tangentially
Change workpieces, clamping devices and fixtures fast and precisely. VERO-S quick-change pallet technology makes it possible. Idle times can be reduced by up to 90% due to parallel set-up during the primary processing time. This means the capacity of modern 3, 4, or 5-axis machining centers is optimally utilized.
The largest modular system for individualists, SCHUNK VERO-S clamps workpieces, pallets, clamping stations, and tombstones via one or more clamping pins and offers the best clamping solution for every machine. Raised modules offer additional flexibility. With SCHUNK almost everything can be clamped – micron precise and according to your individual needs.
The clamping station VERO-S NSL plus forms the basis of the VERO-S quick-change pallet system. Micron precise and space-saving. Firmly mounted on the machine table, the clamping station accepts all clamping devices from the SCHUNK product range. Including TANDEM clamping force blocks, KONTEC manual clamping systems, MAGNOS magnetic clamping technology,
ROTA stationary chucks, PLANOS vacuum technology or tombstones of any kind. This offers almost unlimited clamping options to the user. VERO-S quick-change pallet technology stands for extremely precise, fast clamping, and highly flexible conversion.
VERO-S NSL clamping stations provide the basis for flexibility, while VERO-S NSE plus clamping modules complete the functionality of the entire system. Pull-down forces up to 40 kN and the stainless steel, hardened, fully sealed design ensures safety, precision, and long service life. Maintenance? Not required!
1) High-precision short taper centering provides micron-precise connection
2) Patented dual stroke system between piston and clamping slide ensures maximum pull-down forces
3) Turbo function to increase the pull-down forces
4) Large surfaces for transmitting the pull-down and holding forces
5) Completely sealed system, therefore absolutely maintenance-free
6) Large flat surface for excellent support and maximum rigidity
7) Monitoring of the clamping slide position via dynamic pressure possible
8) Centrally screwed in plug, can be provided with a bore hole to add a blow-out function
9) Flat seal to protect the interface during machining damps the deposition of the workpiece or clamping plate
10) Cover caps for mounting screws meaning no coolant or chips can accumulate
11) Entry radii at the clamping pin for fast and secure joining at a tilt angle and eccentricity
12) Pneumatic system actuation with 6 bar
Large or small-batch production? Automated solutions are increasing in demand, as they reduce downtime and machine times can be used more effectively. However, precision and safety are still
decisive factors. The palletizing module VERO-S NSA is the micron precise interface to the machine table, while NSR makes it possible to connect VERO-S quick-change pallet technology to robots.
VERO-S NSA plus enables maximum precision in automation. The complete query functionality is integrated. The sealed system is easy to clean. The taper centering mechanism with flat work surface ensures maximum accuracy.
The very slim design of the NSR robot coupling makes it possible to load pallets extremely close to the machine table. Low height due to the combination of clamping station and clamping pallet, ensuring maximum use of the machine area. No matter what the application. From mini to maxi.