ROTA-G 200-62 D6-GBK
Manual lathe chuck with quick jaw change
ID 815017
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 62 mm
- Spindle holder: ISO 702-2 Nr. 6
- Jaw interface: Straight serration
- Stroke per jaw: 6.8 mm
- Tooth pitch: 4.7 mm
- Max. clamping force: 95 kN
- Max. torque: 90 Nm
- Max. rotational speed: 4600 1/min
- Weight: 21.3 kg
기술 세부 정보
| Spiltype | ISO 702-2 |
|---|---|
| Spilformaat | Nr. 6 |
| Vertanding | Rechte vertanding |
| Max. draaisnelheid [1/min] | 4600.0 |
| Max. opspankracht [kN] | 95.0 |
| Max. koppel [Nm] | 90.0 |
| Slag/klauw [mm] | 6.8 |
| Tandsteek [mm] | 4.7 |
| Gewicht [kg] | 21.3 |
Klemkracht-RPM-diagram
Klemkracht-RPM-diagram
- X축:
- n [min-1]
- Y축:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- purple
-
UVB 200
- green
-
Vereiste minimale klemkracht Fspmin 33%
Levering
Klauwplaat, 1 set basisklauwen met bouten, klauwplaatmontageschroeven, activeringssleutel, oogbout en bedieningshandleiding