ROTA NC 400-120 A11-SV60°
Power lathe chucks with through-hole
ID 852044
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 120 mm
- Spindle holder: ISO 702-1 Nr. 11
- Jaw interface: 1,5 mm x 60° Nut 24H7
- Stroke per jaw: 8 mm
- Piston stroke: 30 mm
- Max. clamping force: 187.5 kN
- Max. actuating force: 77 kN
- Max. rotational speed: 2500 1/min
- Weight: 117 kg
Technical details
| Spindeltyp | ISO 702-1 |
|---|---|
| Spindelgröße | Nr. 11 |
| Verzahnung | 1.5 mm x 60° |
| Max. Drehzahl [1/min] | 2500.0 |
| Max. Spannkraft [kN] | 187.5 |
| Max. Betätigungskraft [kN] | 77.0 |
| Hub/Backe [mm] | 8.0 |
| Kolbenhub (H) [mm] | 30.0 |
| Trägheitsmoment [kgm²] | 2.6 |
| Eigenmasse [kg] | 117.0 |
Spannkraft-Drehzahl-Diagramm
Spannkraft-Drehzahl-Diagramm
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SHB-J 150
- purple
-
KM-WB 153
- green
-
Force de serrage minimale requise Fspmin 33%
Etendue de la livraison
Mandrin, écrous en T avec vis, mandrin vise de fixation, clé de fixation pour anneau de broche rotatif, rondelle et manuel d'utilisation