AZB JIS-BT50-30° MAS 403
Retention Knobs
ID 9938230
AZB JIS-BT50-30° MAS 403, Retention Knobs
- Retention knob DIN ISO 7388-3 form JF
- Diameter: 23 mm
Technical details
D1 [mm] | 23 |
---|---|
D2 [mm] | 17 |
D3 [mm] | 25 |
L1 [mm] | 85 |
L2 [mm] | 45 |
L3 [mm] | 35 |
a [°] | 30 |
G1 | M24 |
Weight [kg] | 0.075 |
Former standard: MAS 403 30°/45°
Version
Retention knob DIN ISO 7388-3 form JF