CELSIO HSK-A 40 Ø14x90
Mandrin à frettage thermique
ID 208104
CELSIO HSK-A 40 Ø14x90, Porte-outils
- Mandrin à frettage thermique
- Gammes: CELSIO
- Interface de porte-outils: HSK-A 40
- Diamètre de serrage: 14 mm
- Longueur de projection: 90 mm
- Concentricité: ≤ 0.003 mm mesuré dans l'alésage de serrage (selon DIN 69882-8)
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 180 Nm
기술 세부 정보
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 40 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 14 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 70.0 |
| G | M10x1 |
| Min. torque [Nm] | 180.0 |
| Weight [kg] | 0.5 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request