arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA MEM 150

ROTA MEM 150

Membrane chucks

ID 1652803

Standard membrane chuck

Product features:
  • Basic chuck
  • Without fixture membrane
  • Straight recess mount: Ø108 g4
Technical data:
  • Clamping range Ø cylindrical: 10 - 70 mm
  • Clamping range Ø pitch circle: 40 - 100 mm
  • Max. clamping length: 50 mm
  • Clamping force range axial: 2 - 20 kN
  • Clamping force range radial: 3.1 - 31 kN
  • Max. rotational speed: 5000 1/min
  • Weight: 9.5 kg
Note:
  • The clamping "cylindrical" is provided by the MCM collet chuck clamping set.
  • The clamping range "pitch circle" is provided by the MCM Pins clamping set, which clamps at discrete points
Vitesse de rotation max. [1/min] 5000.0
Force de serrage axiale min. [kN] 2.0
Force de serrage axiale max. [kN] 20.0
Force de serrage radiale min. [kN] 3.1
Force de serrage radiale max. [kN] 31.0
Longueur max. de serrage [mm] 50.0
Poids [kg] 9.5

Etendue de la livraison
Mandrin de base, vis de fixation du mandrin, ressorts pour la réduction de la force de serrage, manuel d'utilisation ; sans accessoire, sans membrane de fixation, sans jeu de serrage