MFRS-A1-070 1000 x 500
Mesas magnéticas com tecnologia de polo quadrado
ID 423431
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1595021
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 1000 x 500 x 66 mm
- Pole size: 70 x 70 mm
- Number of poles: 50 (pole thread M10)
- Max. holding force per pole: 7.7 kN
- Max. total holding force: 385 kN
- Max. working temperature: 80 °C
- Weight: 230 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 1000.0 |
|---|---|
| B [mm] | 500.0 |
| H [mm] | 66.0 |
| Max. clamping force [kN] | 385.0 |
| Number of poles | 50.0 |
| Connection | 4-PIN |
| Number of channels | 1.0 |
| Mains voltage | 400 V / 460 V |
| Min. workpiece thickness [mm] | 16.0 |
| Weight [kg] | 230.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions