SSH-SK SW16-230
Accessories lathe chucks standard
Ident.-Nr. 1330894
Accessories lathe chucks standard
Product features:
Product features:
- Hexagon actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- With ejection mechanism
- Short version.
- Suitable for: ROTA-S plus 2.0 250, 315; ROTA-M flex 2+2 400; ROTA-ML flex 2+2 630
- Wrench size: 16
- Length: 230 mm
- Weight: 1.9 kg
Technische Details
| Sechskant | 16.0 |
|---|---|
| Länge [mm] | 230.0 |
| Gewicht [kg] | 1.9 |