TRR-Z 400
Jaw quick-change system RAPIDO supporting jaws
ID 1448483
TRR-Z 400, Jaw quick-change system RAPIDO supporting jaws
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system RAPIDO supporting jaws |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B [mm] | 65 |
Height H [mm] | 33 |
Length L [mm] | 120 |
Hole spacing b [mm] | 59.4 |
m/piece [kg] | 0.73 |
Clamping insert, low, induction hardened | RSE-IN 400, 1499868 |
Clamping insert, high, induction hardened | RSE-IH 400, 1499875 |