arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGL-plus-P

PGL-plus-P

Universal gripper
Universal 2-finger parallel gripper with a large jaw stroke, integrated sensor system and high payload due to use of a multi-tooth guidance

Advantages – Your benefits

  • Secure, certified gripping force maintenance, GripGuard
    Holds the gripped workpiece safely and also ensures a permanent gripping force of min. 80% in case of pressure drop. It also ensures that no dangerous, spontaneous jaw movements can occur in the event of a pressure drop.
  • Integrated sensor system
    for precise and process-reliable monitoring of the complete gripper stroke via IO-Link
  • Large jaw stroke
    enables flexible handling of a wide range of parts
  • Dirt protected
    due to IP 64 as standard and the metal-encapsulated, additionally sealed design at the base jaws
  • Robust interior multi-tooth guidance
    for high moments and use of long gripper fingers
  • With food-compliant lubrication as standard
    as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.
  • Fastening on two gripper sides in four screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for universal and flexible gripper assembly

Options and special information

  • Safe gripping force maintenance AS/ISC
    The secure, certified GripGuard gripping force maintenance also ensures a min. gripping force of 80% even in case of a pressure drop. In the ASC variant this acts as a closing force, in the ISC variant as an opening force.
  • Gripping force maintenance version AS/IS
    The conventional version for gripping force maintenance via springs also ensures a minimum gripping force in case of a pressure drop. In the AS variant this acts as a closing force, and in the IS variant as an opening force.
  • High-temperature version V
    for use in hot environments
  • Precision version P
    for the highest accuracy
  • Integrated sensor system IOL
    The integrated sensor system enables precise and process-reliable monitoring of the complete gripper stroke via IO-Link.
  • External sensor system
    Instead of the gripper version with integrated sensor system, conventional external sensors can also be used. Various magnetic switches and inductive proximity switches are available.
  • Additional versions
    Various options can be combined with each other.
  • Integrated air purge connection
    impedes the ingress of dirt into the inside of the gripper In combination with air purge, this increases the protection class from IP 64 to IP 67
  • With food-compliant lubrication as standard
    as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.