PR 2
Universal rotary unit
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Servo-electric rotary unit with angle of rotation > 360°, precision gear and integrated electronics
Beschreibung
Advantages – Your benefits
- Brushless DC servomotor
for flexible use by controlled position, velocity, and torque - Precision gearboxes with different transmission variants
for high torque with fast acceleration and short cycle times at a high precision - Fully integrated control and power electronics
for creating a decentralized control system - Versatile actuation options
for simple integration into existing control concepts via PROFIBUS-DP, or CAN - Standard connecting elements and integrated control concept
for extensive combination possibilities with other mechatronic modules - Service interface: USB Host and USB Device
for comfortable parameter setting and firmware updates by USB flash drive or PC - Rotary encoding switch and DIP switch
for manual fieldbus addressing, baud rate setting and service functions - Digital inputs
for easy and integrated query of sensor signals
Options and special information
- Integrated electronics
The electrical control of the PR is carried out by the fully integrated control and power electronics. Hence, the module does not require any additional external control units. - Easy integration
There is a varied range of interfaces available, such as PROFIBUS DP or CAN as types of communication. This enables the assembly of industrial bus networks and ensures simple integration into existing control concepts. - Monitoring functions
I²t monitoring, current monitoring, power failure detection, contouring error monitoring, software end position monitoring, position monitoring