GZB-S P-IMS
Performance intermediate sleeves
SCHUNK intermediate sleeves allow clamping of several, different shank diameters with just one toolholder. The GZB-S P-IMS Performance intermediate sleeves can be used in the SCHUNK toolholding systems TENDO, TRIBOS, SINO-R, and all standard hydraulic expansion toolholders. During the peripheral cooling the special nozzle geometry ensures optimum and targeted coolant supply or lubrication of the cutting edge.
説明
Advantages – Your benefits
- Maximum versatility with optimum cost control: one toolholder, several clamping diameters
Due to the use of intermediate sleeves, different tool diameters can be clamped with one toolholder. - Systematic cooling with peripheral cooling
With peripheral cooling for optimized coolant emission, systematic coolant flow and increased tool service life. - Comprehensive compatibility
The GZB-S P-IMS Performance intermediate sleeves can be used in the SCHUNK toolholding systems TENDO, TRIBOS, SINO-R, and all standard hydraulic expansion toolholders and power lathe chucks. - Clamping of end mills with Weldon surface
According to DIN 1835 B and DIN 6535 HB - Individual
Additional sizes and customized designs are available upon request
Options and special information
- Torque wrench and adapter attachment for tightening the GZB-S P-IMS Performance intermediate sleeves, available separately as an accessory with defined torque.
- Please note that the product is not suitable for heat shrinking toolholders.