arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G5-B 65-57-27

SGWB-G5-B 65-57-27

Mors réversibles, grip

ID 1494304

In stock
Mors système, standard

Caractéristiques des produits :
  • Mors réversible, mobile
  • Mors à changement rapide
  • Compatible avec: KSX-C2 125
Caractéristiques techniques :
  • Dimensions: 65 x 57 x 27 mm
  • étape de préhension: 5 mm
  • Poids: 0.8 kg
Width [mm] 65.0
Depth [mm] 57.0
Height [mm] 27.0
Bundle piece
Weight [kg] 0.8

Scope of delivery
System jaw