arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
KM-WB 126 Illustrazione simile

KM-WB 126

Straight soft top jaws, made of steel

ID 132131

Disponibile in magazzino
KM-WB 126, Straight soft top jaws, made of steel

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 21 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Produktgruppe Gerade, weiche Aufsatzbacken aus Stahl
Verzahnung 1.5 mm x 60°
Nutbreite N [mm] 21.0
Breite B [mm] 50.0
Höhe H [mm] 60.0
Länge L [mm] 129.0
Lochabstand a [mm] 60.0
Lochabstand b [mm] 30.0
Schrauben M16
Werkstoff Stahl 16MnCr5 einsatzhärtbar
m/Satz [kg] 7.56