arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
ADHESO Demogreifer 700µm Illustration similar

ADHESO Demogreifer 700µm

Adhesive grippers
K dispozici na vyžádání
Zeptejte se
O tento produkt lze požádat pouze online.
Adhesive grippers ADHESO
  • Gripper pad size: 32 mm
  • ADHESO adhesive structure, diameter of pillars: 700 µm
Adhesive structure [µm] 700.0
Weight [g] 28.5
Pad diameter [mm] 32.0
Ambient conditions dust-free, grease-free, dry
Material foam foamed acrylic adhesive
Adhesive structure material TPU
Diameter D [mm] 40.0
Height Z [mm] 19.8
The G-5-700-M demonstrates the possibilities and advantages of our technology. Please note that this gripper is specifically designed for use in test environments and for demonstration purposes. The ADHESO G-5-700-M gives you an insight into the world of this future technology and allows you to experience the performance of our grippers firsthand.

General notes about the series

Operating principle
(Dry) adhesion

Housing material
Aluminum, anodized

Material foam
Support structure/foamed acrylic adhesive

Adhesive structure material
Thermoplastic polyurethane (TPU) 700 µm

Adhesive material
Acrylic adhesive

Workpiece weight
up to 1 kg/cm², depending on the workpiece surface

Scope of delivery
ADHESO gripper with cover plug

Gripper, consisting of
Pad bracket, support structure, adhesive structure