arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGI 040-EI Illustration similar

EGI 040-EI

Universal gripper

Ident.-Nr. 1474382

Auf Anfrage erhältlich
Jetzt anfragen
Dieses Produkt kann online nur angefragt werden.
Universal gripper EGI, Size: 40, electrical, Communication interface: EtherNet/IP

  • Stroke per jaw: 40 mm
  • Min. gripping force: 25 N
  • Max. gripping force: 70 N
  • Power supply: 24 V
  • Max. ambient temperature: 55 °C
Stroke per jaw [mm] 40.0
Min. gripping force [N] 25.0
Max. gripping force [N] 70.0
Gripping force maintenance not present
Recommended workpiece weight [kg] 0.35
Max. permissible finger length [mm] 150.0
Max. permissible weight per finger [kg] 0.2
Repeat accuracy (gripping) [mm] 0.03
Repeat accuracy (positioning, unidirectional) [mm] 0.06
Repeat accuracy (positioning, bi-directional) [mm] 0.3
Closing time [s] 1.0
Opening time [s] 1.0
Typical cycle time [s] 0.6
Max. speed [mm/s] 100.0
Max. acceleration [mm/s²] 2000.0
Weight [kg] 1.02
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
IP protection class 20
Noise emission [dB(A)] < 70
Cleanroom class ISO 14644-1:2015 5
Length X [mm] 135.0
Width Y [mm] 52.0
Height Z [mm] 84.5
Controller electronics integrated
Nominal voltage [V] 24.0
Communication interface EtherNet/IP
Max. current power [A] 0.7
Max. current logic [A] 0.25
Moment Mx max. [Nm] 4.5
Moment My max. [Nm] 4.5
Moment Mz max. [Nm] 3.0
Max. axial force Fz max. [N] 140.0

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Repeat accuracy (gripping)
defined as the spread of the actual position at 100 consecutive closing or opening movements on a rigid workpiece or a fixed workpiece stop under constant conditions.

Repeat accuracy (positioning, unidirectional)
defined as the spread of the actual position of the base jaws after 100 consecutive movements to a target position from the same direction under constant conditions.

Repeat accuracy (positioning, bi-directional)
defined as the spread of the actual position of the base jaws after 100 consecutive movements to a target position from both directions under constant conditions.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
Minimum closing and opening times are merely the movement times of the base jaws or fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible mass per finger.

Typical cycle time
is the time of a typical gripping cycle with pre-positioned gripper fingers 3 mm shortly before contacting the workpiece; this includes time intervals for closing and opening the gripper and for holding the workpiece. Idle times and times for locking and releasing the brake (EGI 80 only) are also taken into account.

Actuation
servo-electric, via brushless DC servomotors

Warranty
24 months

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.