arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
Estaciones de sujeción con NSE mikro

Clamping stations with NSE mikro

Clamping Stations
Clamping stations for micro applications with VERO-S NSE mikro modules as a basis for extremely fast set-up processes of clamping devices.

Advantages – Your benefits

  • Extremely flat design
    Expands your machine's workspace
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Turbo integrated by default
    Pull down forces increased by up to 300%
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability

Options and special information

  • VERO-S NSL mikro
    1 or 2-way clamping stations for mounting all current clamping pallets with the corresponding gauge for bore holes.