GSC-G-2 M12-T18
Accessories for the manual clamping systems standard
ID 490588
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for base body
- Used for directly attaching clamping devices via the base body.
- Suitable for T-slot: 18 mm
- Thread : M12
- Weight: 0.27 kg
Technical details
| Thread | M12 |
|---|---|
| Suitable for T-slot [mm] | 18.0 |
| Weight [kg] | 0.27 |
Scope of delivery
Clamping screws