TENDO P CAT 50 Ø3/8"x81
Porta-ferramentas de expansão hidráulica
Ident.-Nr. 1447934
TENDO P CAT 50 Ø3/8"x81, Porta-ferramentas
- Porta-ferramentas de expansão hidráulica
- Série: TENDO Platinum
- Interface do porta-ferramentas: CAT 50
- Diâmetro de fixação: 3/8"
- Comprimento de projeção: 81 mm
- Precisão de concentricidade: < 0,003 mm a 2,5 x D
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
- Min. torque: 45 Nm
Technische Details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | CAT 50 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 3/8" |
| D2 [mm] | 30.0 |
| D3 [mm] | 44.45 |
| D6 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 81 mm / 3.2" |
| L2 [mm] | 41.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.37 |
| L5 [mm] | 61.95 |
| G | M5 |
| Min. torque [Nm] | 45.0 |
| Weight [kg] | 3.0 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore hole for data carriers available as standard
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request