AOV-10-5
Random orbit sander
ID 1434817
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Random orbit sander AOV, Size: 10, pneumatic
- Compensation Z: 12.7 mm
- Force Fz max.: 66.7 N
Technical details
| Grinding disk size | 125 mm (5'') |
|---|---|
| Compensation Z [mm] | 12.7 |
| Recommended compensation path [mm] | ± 5 |
| Min. extension compensation force [N] | 13.3 |
| Max. extension compensation force [N] | 66.7 |
| Min. retraction compensation force [N] | 6.7 |
| Max. retraction compensation force [N] | 33.3 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Grinding stroke [mm] | 5.0 |
| Idle speed [1/min] | 10000.0 |
| Operating pressure [bar] | 6.2 |
| Noise emission [dB(A)] | < 85 |
| maximum air consumption [l/s] | 9.5 |
| Air connection motor | 10 mm |
| Compensation air connection | 4 mm |
| Weight [kg] | 2.68 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 35.0 |
| Diameter D [mm] | 125.0 |
| Height Z [mm] | 148.0 |
| Force Fz max. [N] | 66.7 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (<5 µm, dry) and oiled compressed air (2-3 drops per hour)
Warranty
24 months