arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MTB DG-JGP-P 64-1 Illustration similar

MTB DG-JGP-P 64-1

Application kit

ID 1490830

Ready for shipment in 3 - 6 working days
Application kit MTB, Size: Double Gripper JGP-P 64, Communication interface: digital I/O

  • Stroke per jaw: 6 mm
  • Closing force: 350 N
  • Opening force: 375 N
  • Power supply: 24 V DC
  • Magnetic circuit: 170 mA
  • Max. ambient temperature: 50 °C
Sensor system pre-assembled, 2-way magnetically adjustable
Length X [mm] 178
Width Y [mm] 96
Height Z [mm] 117
Weight [kg] 1.62
Moment Mx max. [Nm] 43
Moment My max. [Nm] 54
Moment Mz max. [Nm] 48
Stroke per jaw [mm] 6
Closing force [N] 350
Opening force [N] 375
Recommended workpiece weight [kg] 1.75
Max. permissible finger length [mm] 90
Max. permissible weight per finger [kg] 0.4
IP protection class of gripper 40
IP protection class of valve box 67
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 50
Min. operating pressure [bar] 2.5
Max. operating pressure [bar] 7
Nominal operating pressure [bar] 6
Min. air purge pressure [bar] 0.5
Max. air purge pressure [bar] 1
Closing time [s] 0.05
Opening time [s] 0.05
Cylinder volume per double stroke [cm³] 15
Fluid consumption blow-off nozzle [cm³/s] 3000
Repeat accuracy [mm] 0.01
Cable connector M12, A-coded
Nominal voltage [V DC] 24
Nominal current [mA] 170
Max. current [mA] 500
Communication interface digital I/O
Number of digital inputs 6
Number of digital outputs 4
The full gripping force as per the data table will possibly become effective after a few hundred gripping cycles. Compatibility with a robot is only given in conjunction with a corresponding connection package.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers, incl. valve switching times. PLC reaction times are not included in the above-mentioned times and must be taken into consideration when determining cycle times.

Housing material
Aluminum

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [3:4:3]

Warranty
24 months