arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTE-Omega-160-IP65 SI 2500-400 Illustration similar

FTE-Omega-160-IP65 SI 2500-400

Force/torque sensor
Inquire now
This product can only be requested online.
Force/torque sensor FT, Size: Omega160

  • evaluation via: EtherCAT
  • Measuring range Fx, Fy: ± 2500 N
  • Measuring range Fz: ± 6250 N
  • Measuring range Mx, My: ± 400 Nm
  • Measuring range Mz: ± 400 Nm
evaluation via EtherCAT
Weight [kg] 2.72
Calibration SI-2500-400
Measuring range Fx, Fy [N] ± 2500
Measuring range Fz [N] ± 6250
Measuring range Mx, My [Nm] ± 400
Measuring range Mz [Nm] ± 400
Overload Fx, Fy [N] ± 18000
Overload Fz [N] ± 48000
Overload Mx, My [Nm] ± 1700
Overload Mz [Nm] ± 1900
Resonant Frequency Fx, Fy, Mz [Hz] 1300
Resonant Frequency Fz, Mx, My [Hz] 1000
Resolution Fx, Fy [N] 0.5
Resolution Fz [N] 0.75
Resolution Mx, My 0.05
Resolution Mz 0.05
Diameter D [mm] 156.5
Height Z [mm] 55.9
Technical data deviating from FTE IP 65 yes
Please note that the dimensions, dead weight and resonance frequency of the IP protection versions differ from the basic version.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP60, 65, 68 available as an option

Housing
Aluminum and stainless steel

Scope of delivery
Electronic processor and connection cable

Warranty
12 months