arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTN-Omega85 SI-950-40 Illustration similar

FTN-Omega85 SI-950-40

Force/torque sensor
Inquire now
This product can only be requested online.
Force/torque sensor FT, Size: Omega85

  • evaluation via: EtherNet/IP
  • Measuring range Fx, Fy: ± 950 N
  • Measuring range Fz: ± 1900 N
  • Measuring range Mx, My: ± 40 Nm
  • Measuring range Mz: ± 40 Nm
evaluation via EtherNet/IP
Weight [kg] 0.658
Calibration SI-950-40
Measuring range Fx, Fy [N] ± 950
Measuring range Fz [N] ± 1900
Measuring range Mx, My [Nm] ± 40
Measuring range Mz [Nm] ± 40
Overload Fx, Fy [N] ± 13000
Overload Fz [N] ± 27000
Overload Mx, My [Nm] ± 500
Overload Mz [Nm] ± 610
Resonant Frequency Fx, Fy, Mz [Hz] 2100
Resonant Frequency Fz, Mx, My [Hz] 3000
Resolution Fx, Fy [N] 0.145
Resolution Fz [N] 0.215
Resolution Mx, My 0.007
Resolution Mz 0.005
Diameter D [mm] 85
Height Z [mm] 33.4
Please note that the dimensions, dead weight and resonance frequency of the IP protection versions differ from the basic version.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP60, 65, 68 available as an option

Housing
Aluminum and stainless steel

Scope of delivery
Electronic processor and connection cable

Warranty
12 months