OSE-B18-2
Universal swivel unit
ID 30018307
This product is a legacy product.
Alternative products:
Inquire now
This product can only be requested online.
Universal swivel unit OSE, Size: 18, pneumatic, Angle of rotation: 180 °, End position adjustability: 90 °, End position damping: hydr. damper
- Torque: 1 Nm
Technical details
| Product group | Universal swivel unit |
|---|
*The diagrams are valid for basic units and for applications with a vertical swivel axis as well as for absolutely centric loads with a horizontal swivel axis and with an operating pressure of 6 bar. The swiveling times per throttling have to be observed, otherwise the life time may reduce. We will be happy to help you designing other applications. In addition, the SCHUNK Swiveling sizing assistant is available online.
Housing material
Aluminum
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Flow control coupling, fitting screws, O-ring for direct connection, mounting screws, assembly and operating manual with manufacturer's declaration
Warranty
24 months