arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
OSE-C14-0 Illustration similar

OSE-C14-0

Universal swivel unit

ID 354120

Delivery time on request
Universal swivel unit OSE, Size: 14, pneumatic, Angle of rotation: 180 °, End position adjustability: 2 °, Middle position: 1 x M (pneumatic), End position damping: Coil spring

  • Torque: 0.6 Nm
Product group Universal swivel unit
*The diagrams are valid for basic units and for applications with a vertical swivel axis as well as for absolutely centric loads with a horizontal swivel axis and with an operating pressure of 6 bar. The swiveling times per throttling have to be observed, otherwise the life time may reduce. We will be happy to help you designing other applications. In addition, the SCHUNK Swiveling sizing assistant is available online.

Housing material
Aluminum

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
Double piston rack and pinion principle

Scope of delivery
Flow control coupling, fitting screws, O-ring for direct connection, mounting screws, assembly and operating manual with manufacturer's declaration

Warranty
24 months