RM 110-W90-1
ID 313005
Universal swivel vane RM-W, Size: 110, pneumatic, without feed-through, Shock absorber versions: 1, Angle of rotation: 90 °, End position adjustability: 5 °
- Torque: 1.95 Nm
Technical details
| Angle of rotation [°] | 90 |
|---|---|
| End position adjustability [°] | 5 |
| Torque [Nm] | 1.95 |
| IP protection class | 40 |
| Weight [kg] | 1.12 |
| Swiveling time (1x nominal rotation angle) without attached load [s] | 0.17 |
| Fluid consumption (2x nom. angle) [cm³] | 30.0 |
| Nominal operating pressure [bar] | 6.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Repeat accuracy [°] | 0.036 |
| Length X [mm] | 65.0 |
| Width Y [mm] | 101.5 |
| Height Z [mm] | 85.0 |
| Moment My max. [Nm] | 12.0 |
| Max. axial force Fz max. [N] | 1200.0 |
Shock absorber version -2 should only be used for higher loads.
For configuration of swivel modules, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Other angles are possible on request.
For configuration of swivel modules, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Other angles are possible on request.
Dimensions and maximum loads
Range of use for dampers
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
Range of use for dampers
- X-axis:
- Mass moment of inertia
- Y-axis:
- Angle of rotation
产品系列的常规说明
重复精度
定义为 100 个连续回转循环后极限位置分布。
法兰位置
始终显示在左端位置。从此位置向右顺时针方向旋转。箭头表示旋转方向。
自订旋转角度
可要求提供可达到特殊回转角度和回转范围。
设计或控制算法
对于本装置的配置或控制计算,我们建议采用我们的 Toolbox 软件,可从网上下载。 为了防止发生过载,绝对有必要对选定的装置进行验证。
回转刀片材料
钢
外壳材料
铝合金,阳极氧化
启动
气动,带符合 ISO 8573-1:2010 [7:4:4] 的过滤压缩空气。
工作原理
转子
标配范围
完成运行准备,无近位开关支架,无近位开关
保修期
24 个月
使用寿命特性
根据要求