arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSR-A 160–A-90

NSR-A 160–A-90

ID 303167

Low stock
Pallet change system NSR-A, Size: 160, Pallet adapter, pneumatic, Angled

  • Max. total payload: 300 kg
Version Angled
Repeat accuracy [mm] 0.02
Weight [kg] 1.46
Max. distance when locking [mm] 1.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Moment Mx max. [Nm] 700.0
Moment Mz max. [Nm] 1600.0
*Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.
The scope of delivery for a pallet adapter already includes a clamping pin. However it can also be ordered separately.

General notes about the series

Note:
The tensioning rope (ID 1643264) is not included in the scope of delivery and must be ordered separately.

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
interior wedge-hook kinematics

Media transmission
Optional via electrical modules and/or fluid modules.

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Scope of delivery
Pallet change system in the version ordered, elements for mechanical connection and safety information (product-specific instructions available online)

Warranty
24 months