arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB MAZAK CAT 40 45° 5/8 Illustration similar

AZB MAZAK CAT 40 45° 5/8"-11 UNC L1=41,26

Retention knob

ID 1491329

Delivery time on request
Retention knob AZB MAZAK CAT 40 45° 5/8"-11 UNC L1=41,26
  • Retention knob for MAZAK ANSI-CAT 40
  • Diameter D1: 18.796 mm
  • Length L1: 41.3 mm
D1 [mm] 18.796
D2 [mm] 12.446
D3 [mm] 17.0
L1 [mm] 41.3
L2 [mm] 16.3
L3 [mm] 11.2
a [°] 45.0
G1 M5/8"
Weight [kg] 0.052
Versions with metric thread

Version
Retention knob for MAZAK ANSI-CAT 40 with through-bore and seal on the end face