AZB MAZAK CAT 50 45°
拉钉
ID 9938223
拉钉 AZB MAZAK CAT 50 45°
- 拉钉,适用于 MAZAK ANSI-CAT 50
- 直径 D1: 28.95 mm
- 长度 L1: 65.4 mm
Technical details
| D1 [mm] | 28.95 |
|---|---|
| D2 [mm] | 20.82 |
| D3 [mm] | 25.0 |
| L1 [mm] | 65.4 |
| L2 [mm] | 25.4 |
| L3 [mm] | 17.78 |
| a [°] | 45.0 |
| G1 | M24 |
| Weight [kg] | 0.188 |
Versions with metric thread
Version
Retention knob for MAZAK ANSI-CAT 50 with through-bore and recess for O-ring