AZB JIS-BT 40 45° JIS-BT 6339
Retention knob
ID 23003032
Retention knob AZB JIS-BT 40 45° JIS-BT 6339
- Retention knob with through-hole JIS-BT 6339 45°
- Diameter D1: 15 mm
- Length L1: 60 mm
Technical details
| D1 [mm] | 15.0 |
|---|---|
| D2 [mm] | 10.0 |
| D3 [mm] | 17.0 |
| L1 [mm] | 60.0 |
| L2 [mm] | 35.0 |
| L3 [mm] | 28.0 |
| a [°] | 45.0 |
| G1 | M16 |
| Weight [kg] | 0.2 |
Ausführung
Anzugsbolzen mit Durchgangsbohrung JIS-BT 6339 45°