arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
AZB S20x2 SK 40 DIN 514 图片仅供参考

AZB S20x2 SK 40 DIN 514

拉钉

ID 9938225

product.stock.stockLevelStatus.inStock
Retention knob AZB S20x2 SK 40 DIN 514
  • Retention knob with buttress thread, S20x2 DIN 514
  • Length L1: 53 mm
D3 [mm] 17.0
L1 [mm] 53.0
L2 [mm] 25.0
G1 M16
G2 S20x2
Weight [kg] 0.037

Version
Retention knob with buttress thread, S20x2 DIN 514