arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB SK 30 15° ISO 7388-3 AF 图片仅供参考

AZB SK 30 15° ISO 7388-3 AF

Retention knob

ID 9150106

In stock
Retention knob AZB SK 30 15° ISO 7388-3 AF
  • Retention knob without through-hole DIN ISO 7388-3 form AF
  • Diameter D1: 13 mm
  • Length L1: 44 mm
D1 [mm] 13.0
D2 [mm] 9.0
D3 [mm] 13.0
L1 [mm] 44.0
L2 [mm] 24.0
L3 [mm] 19.0
a [°] 15.0
G1 M12
Weight [kg] 0.158
Former standard: DIN 69872 form B

Version
Retention knob without through-hole DIN ISO 7388-3 form AF