arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB SK 40 15° ISO 7388-3 AD Illustration similar

AZB SK 40 15° ISO 7388-3 AD

Retention knob

Ident.-Nr. 9938210

Retention knob AZB SK 40 15° ISO 7388-3 AD
  • Retention knob with through-hole DIN ISO 7388-3 form AD
  • Diameter D1: 19 mm
  • Length L1: 54 mm
D1 [mm] 19.0
D2 [mm] 14.0
D3 [mm] 17.0
L1 [mm] 54.0
L2 [mm] 26.0
L3 [mm] 20.0
a [°] 15.0
G1 M16
Weight [kg] 0.079
Former standard: DIN 69872 form A

Version
Retention knob with through-hole DIN ISO 7388-3 form AD