arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
AZB SK 40 45° ISO 7388-3 UD 图片仅供参考

AZB SK 40 45° ISO 7388-3 UD

拉钉

ID 9938218

product.stock.stockLevelStatus.inStock
拉钉 AZB SK 40 45° ISO 7388-3 UD
  • 拉钉 ,带通孔, DIN ISO 7388-3 UD 型
  • 直径 D1: 18.95 mm
  • 长度 L1: 44.5 mm
D1 [mm] 18.95
D2 [mm] 12.95
D3 [mm] 17.0
L1 [mm] 44.5
L2 [mm] 16.4
L3 [mm] 11.5
a [°] 45.0
G1 M16
Weight [kg] 0.238
Former standard: ISO 7388-2 form B

Version
Retention knob with through-hole DIN ISO 7388-3 form UD