arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SG5A 125-77.8-40

SG5A 125-77.8-40

5-axis jaws

ID 1322988

product.stock.stockLevelStatus.inStock
System jaws, standard

Product features:
  • 5-axis jaw, grip
  • Interface 1: W-125-2
  • Suitable for: KSX 125, KSX-C 125
Technical data:
  • Dimensions: 125 x 77,8 x 40 mm
  • Clamping step: 18 mm
  • grip step: 3 mm
  • Weight: 1.7 kg
Width [mm] 125.0
Depth [mm] 77.8
Height [mm] 40.0
Bundle piece
Weight [kg] 1.7

Scope of delivery
System jaw, fastening screws