arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVP 50-22 430 x 315 Illustration similar

PVP 50-22 430 x 315

Accessories for standard magnetic clamping technology

ID 422490

Delivery time on request
Accessories for standard magnetic clamping technology

Product features:
  • 24-way pole plate
  • For milling contours and special forms.
  • Suitable for: MFRS magnetic chucks
Technical data:
  • Dimensions: 430 x 315 x 22 mm
  • Pole thread: M8
  • For pole size: 50 x 50 mm
  • Weight: 19 kg
Length [mm] 430.0
Width [mm] 315.0
Height [mm] 22.0
Weight [kg] 19.0

Etendue de la livraison
Plaque d'extension de pôle