arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVP-L30-22 1000x500 Illustration similar

PVP-L30-22 1000x500

Accessories for standard magnetic clamping technology

ID 1358598

Delivery time on request
Accessories for standard magnetic clamping technology

Product features:
  • 22-way pole plate
  • For milling contours and special forms.
  • Technology: Parallel pole
  • Suitable for: MFPS-A1-L30 1000 x 500
Technical data:
  • Dimensions: 1000 x 500 x 22 mm
  • Pole pitch: 30 mm + 10 mm
  • Weight: 70 kg
長さ [mm] 1000.0
幅 [mm] 500.0
高さ [mm] 22.0
重量 [kg] 70.0

納品内容
ポールプレート、固定ねじ