arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVP-L30-22 315x300

PVP-L30-22 315x300

Accessories for standard magnetic clamping technology

ID 1358587

Delivery time on request
Accessories for standard magnetic clamping technology

Product features:
  • 6-way pole plate
  • For milling contours and special forms.
  • Technology: Parallel pole
  • Suitable for: MFPS-P-A1-L30 315 x 300
Technical data:
  • Dimensions: 315 x 300 x 22 mm
  • Pole pitch: 30 mm + 10 mm
  • Weight: 15.5 kg
Length [mm] 315.0
Width [mm] 300.0
Height [mm] 22.0
Weight [kg] 15.5

Scope of delivery
Pole plate, fastening screws