arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ZRI-A4 Illustration similar

ZRI-A4

标准快换托盘系统的附件

ID 471460

Low stock
标准快换托盘系统的附件

产品特性:
  • 用于 NSL3 turn 和 NSL turn 夹持托盘的定心套筒
  • 用于提升径向摆动精度
技术参数:
  • 尺寸: Ø90 x 21 mm
  • 短锥管: A4
  • 重量: 0.6 kg
Diameter [mm] 90.0
Height [mm] 21.0
Short taper A4
Weight [kg] 0.6

Scope of delivery
Centering ring, fastening screws