SGA-2 192-130-22
Placa adaptadora
ID 432255
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Interface 1: W-38
- Suitable for: KSX 125, KSX-C 125
- Dimensions: 192 x 130 x 22 mm
- Weight: 4.3 kg
Technical details
| Width [mm] | 192.0 |
|---|---|
| Depth [mm] | 130.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 4.3 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws