arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SGWB-F 125-88-39

SGWB-F 125-88-39

Reversal jaws

ID 430089

现货供应
System jaws, standard

Product features:
  • Reversal jaw, fixed
  • Interface 1: W-125-1
  • Suitable for: KSG 125
Technical data:
  • Dimensions: 125 x 88 x 39 mm
  • Weight: 2.3 kg
Width [mm] 125.0
Depth [mm] 88.0
Height [mm] 39.0
Weight [kg] 2.3

Scope of delivery
System jaw, fastening screws; without top jaws