GSC-S M12-T14
Accessories for the manual clamping systems standard
ID 432044
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for clamping claws
- For fastening clamping devices
- Suitable for T-slot: 14 mm
- Thread : M12
- Weight: 0.2 kg
技術的詳細
| Fio | M12 |
|---|---|
| Adequado para slot T [mm] | 14.0 |
| Peso [kg] | 0.2 |
Escopo de fornecimento
Parafusos de fixação