arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VBK2-5 1xIL-1x4P 1CH Illustration similar

VBK2-5 1xIL-1x4P 1CH

Accessories MAGNOS

ID 1610941

Low stock
Standard connection cable

Product features:
  • Connection cable for the modular system KEH plus
  • To install between control unit KEH plus and magnetic chuck
  • To control one magnetic chuck
  • Plug-and-play system for easy installation
Technical data:
  • Control unit connection: 1 x ILME male
  • Magnetic chuck connection: 1 x 4-PIN CIR 22 female
  • Number of channels: 1
  • Cable length: 5 m
  • Weight: 3.2 kg
Aantal kanalen 1.0
Kabellengte [m] 5.0
Gewicht [kg] 3.2

Levering
Aansluitkabel, handleiding