arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 315-1 Vergelijkbare illustratie

SP 315-1

Kleminserts

ID 194104

Low stock
SP 315-1, Kleminserts
  • Hoogte H: 13 mm
  • Lengte L: 29.5 mm
  • Breedte B: 25 mm
  • Draad G: M6
Hoogte H [mm] 13.0
Lengte L [mm] 29.5
Breedte B [mm] 25.0
Draad G M6