arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 315-3 Illustration similar

SP 315-3

Clamping inserts

ID 194106

In stock
SP 315-3, Spanneinsätze
  • Höhe H: 15 mm
  • Länge L: 29.5 mm
  • Breite B: 35 mm
  • Gewinde G: M6
Höhe H [mm] 15.0
Länge L [mm] 29.5
Breite B [mm] 35.0
Gewinde G M6