SW 200-3
Clamping inserts
ID 194148
SW 200-3, Clamping inserts
- Height H: 15 mm
- Length L: 25.5 mm
- Width B: 25 mm
- Thread G: M6
Technical details
Thread G | M6 |
---|---|
Height H [mm] | 15.0 |
Length L [mm] | 25.5 |
Width B [mm] | 25.0 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.