SW 315-1
Clamping inserts
ID 194118
SW 315-1, 夹持嵌块
- 高度 H: 13 mm
- 长度 L: 29.5 mm
- 宽度 B: 25 mm
- 螺纹 G: M6
Technical details
Thread G | M6 |
---|---|
Height H [mm] | 13.0 |
Length L [mm] | 29.5 |
Width B [mm] | 25.0 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.