SW 315-2
Clamping inserts
ID 194119
SW 315-2, Insertos de sujeción
- altura H: 15 mm
- Longitud L: 29.5 mm
- Anchura B: 35 mm
- Rosca G: M6
Technical details
Thread G | M6 |
---|---|
Height H [mm] | 15.0 |
Length L [mm] | 29.5 |
Width B [mm] | 35.0 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.